JAJSFV7C September   2016  – March 2020 UCD90160A

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     アプリケーション概略図
  4. 4 改訂履歴
  5. 5 概要 (続き)
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
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Rail Configuration
      2. 8.3.2 TI Fusion GUI
      3. 8.3.3 PMBus Interface
    4. 8.4 Device Functional Modes
      1. 8.4.1  Power Supply Sequencing
        1. 8.4.1.1 Turn-on Sequencing
        2. 8.4.1.2 Turn-off Sequencing
        3. 8.4.1.3 Sequencing Configuration Options
      2. 8.4.2  Pin-Selected Rail States
      3. 8.4.3  Voltage Monitoring
      4. 8.4.4  Fault Responses and Alert Processing
      5. 8.4.5  Shut Down All Rails and Sequence On (Resequence)
      6. 8.4.6  GPIOs
      7. 8.4.7  GPO Control
      8. 8.4.8  GPO Dependencies
        1. 8.4.8.1 GPO Delays
        2. 8.4.8.2 State Machine Mode Enable
      9. 8.4.9  GPI Special Functions
        1. 8.4.9.1 Fault Shutdown Rails
        2. 8.4.9.2 Configured as Sequencing Debug Pin
        3. 8.4.9.3 Configured as Fault Pin
        4. 8.4.9.4 Cold Boot Mode Enable
      10. 8.4.10 Power Supply Enables
      11. 8.4.11 Cascading Multiple Devices
      12. 8.4.12 PWM Outputs
        1. 8.4.12.1 FPWM1-8
        2. 8.4.12.2 PWM1-4
      13. 8.4.13 Programmable Multiphase PWMs
      14. 8.4.14 Margining
        1. 8.4.14.1 Open-Loop Margining
        2. 8.4.14.2 Closed-Loop Margining
      15. 8.4.15 System Reset Signal
      16. 8.4.16 Watch Dog Timer
      17. 8.4.17 Run Time Clock
      18. 8.4.18 Data and Error Logging to Flash Memory
      19. 8.4.19 Brownout Function
      20. 8.4.20 PMBus Address Selection
      21. 8.4.21 Device Reset
    5. 8.5 Programming
      1. 8.5.1 Device Configuration and Programming
        1. 8.5.1.1 Full Configuration Update While in Normal Mode
      2. 8.5.2 JTAG Interface
      3. 8.5.3 Internal Fault Management and Memory Error Correction (ECC)
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
      4. 9.2.4 Estimating ADC Reporting Accuracy
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Pin-Selected Rail States

This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for operating system directed power management in servers and PCs. In up to 8 system states, the power system designer can define which rails are on and which rails are off. If a new state is presented on the input pins, and a rail is required to change state, it does so with regard to its sequence-on or sequence-off dependencies.

The OPERATION command is modified when this function causes a rail to change its state. This means that the ON_OFF_CONFIG for a given rail must be set to use the OPERATION command for this function to have any effect on the rail state. The first three pins configured with the GPI_CONFIG command are used to select 1 of 8 system states. Whenever the device is reset, these pins are sampled and the system state, if enabled, are used to update each rail state. When selecting a new system state, changes to the status of the GPIs must not take longer than 1 microsecond. See the UCD90xxx Sequencer and System Health Controller PMBus Command Reference for complete configuration settings of PIN_SELECTED_RAIL_STATES.

Table 2. GPI Selection of System States

GPI 2 State GPI 1 State GPI 0 State System State
NOT Asserted Not Asserted Not Asserted 0
NOT Asserted Not Asserted Asserted 1
NOT Asserted Asserted Not Asserted 2
NOT Asserted Asserted Asserted 3
Asserted Not Asserted Not Asserted 4
Asserted Not Asserted Asserted 5
Asserted Asserted Not Asserted 6
Asserted Asserted Asserted 7