DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-9 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | External Video Source Format |
Command Parameter | Port | Bits/Pixel | Data Type | Bus Width | Clks/Pixel | Notes |
---|---|---|---|---|---|---|
21h | DSI | 16 | RGB 565 | N/A | N/A | Variable bus width configured using GPIO_01 and GPIO_02 |
22h | DSI | 18 | RGB 666 | N/A | N/A | Variable bus width configured using GPIO_01 and GPIO_02 |
23h | DSI | 18 | RGB 666 (loosely packed) | N/A | N/A | Variable bus width configured using GPIO_01 and GPIO_02 |
24h | DSI | 24 | RGB 888 | N/A | N/A | Variable bus width configured using GPIO_01 and GPIO_02 |
30h | DSI | 8 | YCbCr 4:2:2 | N/A | N/A | Variable bus width configured using GPIO_01 and GPIO_02 |
40h | Parallel | 16 | RGB 565 | 16 | 1 | Auto-select RGB CSC |
41h | Parallel | 18 | RGB 666 | 18 | 1 | Auto-select RGB CSC |
42h | Parallel | 24 | RGB 888 | 8 | 3 | Auto-select RGB CSC |
43h | Parallel | 24 | RGB 888 | 24 | 1 | Auto-select RGB CSC |
50h | Parallel | 18 | YCbCr 666 | 18 | 1 | Auto-select YCbCr CSC |
51h | Parallel | 24 | YCbCr 888 | 24 | 1 | Auto-select YCbCr CSC |
60h | Parallel | 16 | YCbCr 4:2:2 88 | 8 | 2 |
Auto-select YCbCr CSC Auto-select 4:2:2 → 4:4:4 |
61h | Parallel | 16 | YCbCr 4:2:2 88 | 16 | 1 |
Auto-select YCbCr CSC Auto-select 4:2:2 → 4:4:4 |