DLPU062B March 2018 – January 2024 DLPC3437
While the I2C interface inherently supports flow control by holding the clock, this is not sufficient for all transactions (for example, sequence and some other updates). In this case, the host software will need to execute the Read Short Status command to determine if the system is busy.