DLPU062B March 2018 – January 2024 DLPC3437
Table 3-81 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Latency (LSByte) |
Byte 2 | Latency |
Byte 3 | Latency (MSByte) |
Byte 4 | See below |
Bit | Type | Description |
---|---|---|
7-2 | R | Reserved |
1 | W | Latency Auto Scaling Enable 0h = Auto scaling disabled -- No clock dropping scaling is applied 1h = Auto scaling enabled |
0 | W | Manual Latency Enable 0h = Manual Latency disabled – Latency value stored in the sequence header will be used. 1h = Latency value used provided in Byte 1-3. |