DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
The read parameter specifies the splash screen for which the header parameters are returned. If a splash screen value is provided for an unavailable splash screen, this is considered an error (invalid command parameter value – communication status).
Parameter Bytes | Description |
---|---|
Byte 1 | Splash screen reference number (integer) |