DLPU137 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings - DLP4620SQ1EVM
      3. 1.3.3 Component Temperature Ratings - DLP4621Q1EVM
      4. 1.3.4 Input Video Specifications
      5. 1.3.5 SPI and I2C Timing
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 DLP4620SQ1EVM Block Diagram
    2. 2.2 DLP4621Q1EVM Block Diagram
    3. 2.3 Controller PCB
    4. 2.4 RGB LED Driver PCB - DLP4620SQ1
    5. 2.5 Cables - DLP4620SQ1EVM
    6. 2.6 LED Driver PCB - DLP4621Q1EVM
    7. 2.7 Driver Requirements - DLP4621Q1EVM
    8. 2.8 Cables - DLP4621Q1EVM
    9. 2.9 Optical Engine Requirements
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Quick Start - DLP4620SQ1EVM
      1. 3.2.1 Kit Assembly Instructions - DLP4620SQ1EVM
      2. 3.2.2 Powering-Up EVM
      3. 3.2.3 Steps to Reprogram the Onboard Flash Memory
    3. 3.3 Quick Start - DLP4621Q1EVM
      1. 3.3.1 Kit Assembly Instructions - DLP4621Q1EVM
      2. 3.3.2 Powering-Up EVM
      3. 3.3.3 Steps to Reprogram the Onboard Flash Memory
    4. 3.4 Connecting EVM to the DLPC230-Q1 Control Program via SPI
    5. 3.5 Connecting EVM to the DLPC230-Q1 Control Program via USB
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Powering-Up EVM

  1. Connect input power cable to a power supply that meets input power specifications defined in Table 2-1. The red wire is the V+ terminal and black wire is the V– terminal.
  2. Turn on the supply power. Once powered up, a controller PCB LED indicator (D4) illuminates green.
  3. Turn the PROJ_ON switch (SW4) ON. The ON position is away from the board, and OFF is toward the board. A controller PCB LED indicator (D5) illuminates green.