JAJS204T December 2005 – April 2025 TPS74401
PRODUCTION DATA
Figure 7-1 shows a typical application circuit for the TPS74401.
R1 and R2 can be calculated for any output voltage using the formula shown in Figure 7-1. Table 7-1 lists sample resistor values of common output voltages. To achieve the maximum accuracy specifications, R2 must be ≤ 4.99kΩ.
Figure 7-1 Typical Application Circuit for the TPS74401| R1 (kΩ) | R2 (kΩ) | VOUT (V)(1) |
|---|---|---|
| Short | Open | 0.8 |
| 0.619 | 4.99 | 0.9 |
| 1.13 | 4.53 | 1.0 |
| 1.37 | 4.42 | 1.05 |
| 1.87 | 4.99 | 1.1 |
| 2.49 | 4.99 | 1.2 |
| 4.12 | 4.75 | 1.5 |
| 3.57 | 2.87 | 1.8 |
| 3.57 | 1.69 | 2.5 |
| 3.57 | 1.15 | 3.3 |
When VBIAS and VEN are present and VIN is not supplied, this device outputs approximately 50μA of current from OUT. Although this condition does not cause any damage to the device, the output current can charge up the OUT node if total resistance between OUT and GND (including external feedback resistors) is greater than 10kΩ.