JAJS533E November 2010 – August 2023 ISO35T
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA = 80.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see GUID-E33C7271-9BE6-426D-BE34-590859916BAE.html#IMAGE_AKF_X14_MYB | 431 | mA | ||
| TS | Maximum safety temperature | 150 | °C | |||