JAJS533E November   2010  – August 2023 ISO35T

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Revision History
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics: Driver
    10. 6.10 Electrical Characteristics: Receiver
    11. 6.11 Supply Current
    12. 6.12 Transformer Driver Characteristics
    13. 6.13 Switching Characteristics: Driver
    14. 6.14 Switching Characteristics: Receiver
    15. 6.15 Insulation Characteristics Curves
    16. 6.16 Typical Characteristics
  8. Parameter Measurement Information
    1.     26
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 Device I/O Schematics
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Transient Voltages
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 用語集
  14. 13Mechanical, Packaging, and Orderable Information

Insulation Specifications

PARAMETER TEST CONDITIONS VALUE UNIT
DW-16
CLR External clearance(1) Shortest terminal-to-terminal distance through air 8 mm
CPG External creepage(1) Shortest terminal-to-terminal distance across the package surface 8 mm
DTI Distance through the insulation Minimum internal gap (internal clearance) 8 um
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112 >400 V
Material group According to IEC 60664-1 II
Overvoltage category per IEC 60664-1 Rated mains voltage ≤ 150 VRMS I-IV
Rated mains voltage ≤ 300 VRMS I-III
DIN EN IEC 60747-17 (VDE 0884-17)(2)
VIORM Maximum repetitive peak isolation voltage AC voltage (bipolar) 566 VPK
VIOTM Maximum transient isolation voltage VTEST = VIOTM,
t = 60 s (qualification);
VTEST = 1.2 x VIOTM,
t= 1 s (100% production)
4242 VPK
qpd Apparent charge(3) Method b; At routine test (100% production) 
Vini = 1.2 x VIOTM, tini = 1 s;
Vpd(m) = 1.5 x VIORM, tm = 1 s
≤5 pC
CIO Barrier capacitance, input to output(4) VIO = 0.4 x sin (2πft), f = 1 MHz 2 pF
CI Input capacitance to ground VI = VCC/ 2 + 0.4×sin(2πft), f = 1 MHz, VCC = 5 V 2 pF
RIO Isolation resistance(4) VIO = 500 V, TA = 25°C >1012 Ω
VIO = 500 V, TS = 150°C >109
Pollution degree 2
Climatic category 40/085/21
UL 1577
VISO Maximum withstanding isolation voltage VTEST = VISO , t = 60 s (qualification),
VTEST = 1.2 x VISO , t = 1 s (100% production)
2500 VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves and/or ribs on a printed-circuit board are used to help increase these specifications.
This coupler is suitable for basic electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-terminal device.