JAJS850P March 2000 – February 2025 LP2981-N
PRODUCTION DATA
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 12V ±10%, provided by the DC/DC converter switching at 1MHz |
| Output voltage | 3.3V ±1% |
| Output current | 100mA (maximum), 1mA (minimum) |
| RMS noise, 300Hz to 50kHz | < 1mVRMS |
| PSRR at 1kHz | > 40dB |