JAJS850P March 2000 – February 2025 LP2981-N
PRODUCTION DATA
The LP2981-N is a fixed-output, high PSRR, low-dropout regulator that offers exceptional, cost-effective performance for both portable and non-portable applications. The new chip has an output tolerance of ±1% across line, load, and temperature variation and is capable of delivering 100mA of continuous load current.
This device features integrated overcurrent protection, thermal shutdown and output enable functionality. The new chip also provides internal output pulldown and a built-in soft-start mechanism for controlled inrush current. This device delivers excellent line and load transient performance. The operating ambient temperature range of the device is –40°C to +125°C.