JAJSBP3B November 2011 – December 2018 TMP104
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TEMPERATURE INPUT | ||||||
| Range | –40 | +125 | °C | |||
| Accuracy (temperature error) | –10°C to +100°C, V+ = 1.8 V | ±0.5 | ±2 | °C | ||
| –40°C to +125°C, V+ = 1.8 V | ±1 | ±3 | °C | |||
| vs supply | ±0.2 | ±0.5 | °C/V | |||
| Resolution | 1.0 | °C | ||||
| DIGITAL INPUT/OUTPUT | ||||||
| VIH | Input logic levels | 0.7 × (V+) | V+ | V | ||
| VIL | –0.5 | 0.3 × (V+) | V | |||
| IIN | Input current | 0 < VIN < (V+) + 0.3 V | 1 | μA | ||
| VOL | Output logic levels | V+ > 2 V, IOL = 1 mA | 0 | 0.4 | V | |
| V+ < 2 V, IOL = 1 mA | 0 | 0.2 × (V+) | V | |||
| VOH | V+ > 2 V, IOH = 1 mA | (V+) – 0.4 | V+ | V | ||
| V+ < 2 V, IOH = 1 mA | 0.8 × (V+) | V+ | V | |||
| Resolution | 8 | Bit | ||||
| Conversion time | 26 | 35 | ms | |||
| Conversion modes | CR1 = 0, CR0 = 0 (default) | 0.25 | Conv/s | |||
| CR1 = 0, CR0 = 1 | 1 | Conv/s | ||||
| CR1 = 1, CR0 = 0 | 4 | Conv/s | ||||
| CR1 = 1, CR0 = 1 | 8 | Conv/s | ||||
| Timeout time | Interface | 28 | ms | |||
| SMAART wire interface | Serial baud rate | 4.8 | 114 | kbps | ||
| POWER SUPPLY | ||||||
| Operating supply range | +1.4 | +3.6 | V | |||
| IQ | Quiescent current | Serial bus inactive, CR1 = 0,
CR0 = 0 (default), V+ = 1.8 V |
1.5 | 3 | μA | |
| Serial bus active, CR1 = 0, CR0 = 0, V+ = 1.8 V | 20 | μA | ||||
| ISD | Shutdown current | Serial bus inactive, V+ = 1.8 V | 0.5 | 1 | μA | |
| TEMPERATURE | ||||||
| Specified range | –40 | +125 | °C | |||
| Operating range | –55 | +150 | °C | |||