JAJSBP3B November 2011 – December 2018 TMP104
PRODUCTION DATA.
The Configuration Register is an 8-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read/write operations are performed LSB first. The format and power-up/reset value of the Configuration Register is shown in Table 7.
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|
| INT_EN | CR1 | CR0 | FH | FL | LC | M1 | M0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |