JAJSC60F April 2016 – June 2024 THS6212
PRODUCTION DATA
For Figure 7-4, the input signal is amplified with a gain set by Equation 6:

The two back-termination resistors (RM = 10 Ω, each) added at each terminal of the transformer make the impedance of the amplifier match the impedance of the line, and also provide a means of detecting the received signal for the receiver. The value of these resistors (RM) is a function of the line impedance and the transformer turns ratio (n), given by Equation 7: