JAJSC71E May   2016  – May 2019 TUSB1002

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
  4. 4 改訂履歴
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics, Power Supply
    6. 6.6  Electrical Characteristics
    7. 6.7  Power-Up Requirements
    8. 6.8  Timing Requirements
    9. 6.9  Switching Characteristics
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 4-Level Control Inputs
      2. 7.3.2 Linear Equalization
      3. 7.3.3 Adjustable VOD Linear Range and DC Gain
      4. 7.3.4 Receiver Detect Control
      5. 7.3.5 USB3.1 Dual Channel Operation (MODE = “F”)
      6. 7.3.6 USB3.1 Single Channel Operation (MODE = “1”)
      7. 7.3.7 PCIe/SATA/SATA Express Redriver Operation (MODE = “R”; CFG1 = "0"; CFG2 = "0" )
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Disconnect Mode
    5. 7.5 U0 Mode
    6. 7.6 U1 Mode
    7. 7.7 U2/U3 Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical USB3.1 Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Typical SATA, PCIe and SATA Express Application
      1. 8.3.1 Design Requirements
      2. 8.3.2 Detailed Design Procedure
      3. 8.3.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 コミュニティ・リソース
    2. 11.2 商標
    3. 11.3 静電気放電に関する注意事項
    4. 11.4 Glossary
  12. 12メカニカル、パッケージ、および注文情報

4-Level Control Inputs

The TUSB1002 has (MODE, CFG1, CFG2, CH1_EQ1, CH1_EQ2, CH2_EQ1, and CH2_EQ2) 4-level inputs pins that are used to control the equalization gain and the output voltage swing dynamic range. These 4-level inputs use a resistor divider to help set the 4 valid levels and provide a wider range of control settings. There is an internal 45 kΩ pull-up and a 95 kΩ pull-down. These resistors, together with the external resistor connection combine to achieve the desired voltage level.

Table 1. 4-Level Control Pin Settings

LEVEL SETTINGS
0 Option 1: Tie 1 KΩ 5% to GND.
Option 2: Tie directly to GND.
R Tie 20 KΩ 5% to GND.
F Float (leave pin open)
1 Option 1: Tie 1 KΩ 5% to VCC.
Option 2: Tie directly to VCC.

NOTE

In order to conserve power, the TUSB1002 disables 4-level input’s internal pull-up/pull-down resistors after the state of 4-level pins have been sampled on rising edge of EN. A change of state for any four level input pin is not applied to TUSB1002 until after EN pin transitions from low to high.