JAJSC97C January   2015  – September 2018 TPS7B7701-Q1 , TPS7B7702-Q1

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     アプリケーション図
  4. 4 改訂履歴
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Fault Detection and Protection
      2. 7.3.2  Short-Circuit and Overcurrent Protection
      3. 7.3.3  Short-to-Battery and Reverse Current Detection
      4. 7.3.4  Thermal Shutdown
      5. 7.3.5  Integrated Reverse-Polarity Protection
      6. 7.3.6  Integrated Inductive Clamp
      7. 7.3.7  Undervoltage Lockout
      8. 7.3.8  Enable (EN, EN1, and EN2)
      9. 7.3.9  Internal Voltage Regulator (VCC)
      10. 7.3.10 Current Sense Multiplexing
      11. 7.3.11 Adjustable Output Voltage (FB, FB1, and FB2)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With IN < 4.5 V
      2. 7.4.2 Operation With EN Control
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Capacitor
        2. 8.2.2.2 Output Capacitor
        3. 8.2.2.3 Current Sense Resistor Selection
        4. 8.2.2.4 Current-Limit Resistor Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 関連リンク
    3. 11.3 ドキュメントの更新通知を受け取る方法
    4. 11.4 コミュニティ・リソース
    5. 11.5 商標
    6. 11.6 静電気放電に関する注意事項
    7. 11.7 Glossary
  12. 12メカニカル、パッケージ、および注文情報

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input voltage Unregulated input, IN –40 45 V
EN, EN1, and EN2 –0.3 45 V
Regulated output(2) VCC(3)(4) –0.3 6 V
OUT1 and OUT2 –0.3 45 V
Low-voltage pins SENSE, SENSE1, and SENSE2(3)(4) –0.3 VCC + 0.3 V
LIM, LIM1, LIM2, SENSE_EN , SENSE_SEL, ERR, FB, FB1, and FB2(3)(4) –0.3 7 V
Operating junction temperature, TJ –40 150 °C
Operating ambient temperature, TA –40 125 °C
Storage Temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
There is an internal diode connects between the OUT and GND pins with 300-mA DC current capability for inductive clamp protection.
All voltage values are with respect to GND.
Absolute maximum voltage.