JAJSDF5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DID | |||||||
| R/W-0000 0000 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | DID | R/W | 0000 0000 | Specifies the device ID (DID) value that is transmitted during the second multiframe of the JESD204B ILA. Link A transmits DID, and link B transmits DID+1. Bit 0 is ignored and always returns 0 (if an odd number is programmed, that number is decremented to an even number).
Only change this register when JESD_EN is 0. |