JAJSDF9D July   2017  – June 2019 TIOL111 , TIOL1113 , TIOL1115

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      代表的なアプリケーションの図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1  Wake Up Detection
      2. 9.3.2  Current Limit Configuration
      3. 9.3.3  Current Fault Detection, Indication and Auto Recovery
      4. 9.3.4  Thermal Warning, Thermal Shutdown
      5. 9.3.5  Fault Reporting (NFAULT)
      6. 9.3.6  Transceiver Function Tables
      7. 9.3.7  The Integrated Voltage Regulator (LDO)
      8. 9.3.8  Reverse Polarity Protection
      9. 9.3.9  Integrated Surge Protection and Transient Waveform Tolerance
      10. 9.3.10 Power Up Sequence (TIOL111)
      11. 9.3.11 Undervoltage Lock-Out (UVLO)
    4. 9.4 Device Functional Modes
      1. 9.4.1 NPN Configuration (N-Switch SIO Mode)
      2. 9.4.2 PNP Configuration (P-Switch SIO Mode)
      3. 9.4.3 Push-Pull, Communication Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Maximum Junction Temperature Check
        2. 10.2.2.2 Driving Capacitive Loads
        3. 10.2.2.3 Driving Inductive Loads
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントの更新通知を受け取る方法
    2. 13.2 コミュニティ・リソース
    3. 13.3 商標
    4. 13.4 静電気放電に関する注意事項
    5. 13.5 Glossary
  14. 14メカニカル、パッケージ、および注文情報

Overview

Figure 11 shows that the TIOL111 or TIOL111x driver output (CQ) can be used in either push-pull, high-side, or low-side configuration using the enable (EN) and transmit data (TX) input pins. The internal receiver converts the 24-V signal on the CQ line to standard logic levels on the receive data (RX) pin. A simple parallel interface is used to receive/transmit data and status information between the slave and the local controller.

These devices have integrated IEC 61000-4-4/5 EFT and surge protection. In addition, tolerance to ±65-V transients enables flexibility to choose from a wider range of TVS diodes if an application requires higher levels of protection. These integrated robustness features will simplify the system level design by reducing external protection circuitry.

TIOL111 or TIOL111x transceivers implement protection features for overcurrent, overvoltage and over-temperature conditions. The devices also provide a current-limit setting of the driver output current using an external resistor.

The devices derive the low-voltage supply from the IO-Link L+ voltage (24 V nominal) via an internal linear regulator to provide power to the local controller and sensor circuitry.