JAJSDY3F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
For this example, the design parameters are listed in Table 9-1
| PARAMETER | EXAMPLE VALUE |
|---|---|
| tVDD | Larger than 50 µs and smaller than 3 ms |
| tPWL_SYNC | Larger than (1 / fXIN) |
| fXIN | Crystal 8 MHz to 50 MHz |
| dVIN /dT | Input slew rate for external clock reference better than 3 V / ns |