JAJSE39 October 2017 TAS5634
PRODUCTION DATA.
| DEVICE NAME | DESCRIPTION | PVDD VOLTAGE (Nom.) | RDrain-to-Source |
|---|---|---|---|
| TAS5612LA | 125 W Stereo / 250 W Mono HD Digital-Input Power Stage | 32.5 V | 60 mΩ |
| TAS5614LA | 150 W Stereo / 300 W Mono HD Digital-Input Power Stage | 36 V | 60 mΩ |
| TAS5624A | 200 W Stereo / 400 W Mono HD Digital-Input Power Stage | 36 V | 40 mΩ |
| TAS5634 | 300 W Stereo / 600 W Mono HD Digital-Input Power Stage | 58 V | 80 mΩ |