JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
The ADC12DJ2700 contains a function to gradually adjust the tAD adjust setting towards the newly written TAD_COARSE value. This functionality allows the tAD adjust setting to be adjusted with minimal internal clock circuitry glitches. The TAD_RAMP_RATE parameter allows either a slower (one TAD_COARSE LSB per 256 tCLK cycles) or faster ramp (four TAD_COARSE LSBs per 256 tCLK cycles) to be selected. The TAD_RAMP_EN parameter enables the ramp feature and any subsequent writes to TAD_COARSE initiate a new cramp.