JAJSEK8H january 2018 – november 2020 CC1312R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 169 MHz band | ±10 kHz offset | –108 | dBc/Hz | ||
±100 kHz offset | –108 | dBc/Hz | |||
±200 kHz offset | –110 | dBc/Hz | |||
±400 kHz offset | -114 | dBc/Hz | |||
±1000 kHz offset | -131 | dBc/Hz | |||
±2000 kHz offset | –141 | dBc/Hz | |||
±10000 kHz offset | -150 | dBc/Hz |