JAJSEO7I October   2008  – December 2017 TPS23754 , TPS23754-1 , TPS23756

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      TPS23754を使用する高効率コンバータ
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Electrical Characteristics: PoE and Control
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  APD
      2. 8.3.2  BLNK
      3. 8.3.3  CLS
      4. 8.3.4  Current Sense (CS)
      5. 8.3.5  Control (CTL)
      6. 8.3.6  Detection and Enable (DEN)
      7. 8.3.7  DT
      8. 8.3.8  Frequency and Synchronization (FRS)
      9. 8.3.9  GATE
      10. 8.3.10 GAT2
      11. 8.3.11 PPD
      12. 8.3.12 RTN, ARTN, COM
      13. 8.3.13 T2P
      14. 8.3.14 VB
      15. 8.3.15 VC
      16. 8.3.16 VDD
      17. 8.3.17 VDD1
      18. 8.3.18 VSS
      19. 8.3.19 PowerPAD
    4. 8.4 Device Functional Modes
      1. 8.4.1 PoE Overview
        1. 8.4.1.1  Threshold Voltages
        2. 8.4.1.2  PoE Start-Up Sequence
        3. 8.4.1.3  Detection
        4. 8.4.1.4  Hardware Classification
        5. 8.4.1.5  Inrush and Start-Up
        6. 8.4.1.6  Maintain Power Signature
        7. 8.4.1.7  Start-Up and Converter Operation
        8. 8.4.1.8  PD Hotswap Operation
        9. 8.4.1.9  Converter Controller Features
        10. 8.4.1.10 Bootstrap Topology
        11. 8.4.1.11 Current Slope Compensation and Current Limit
        12. 8.4.1.12 Blanking – RBLNK
        13. 8.4.1.13 Dead Time
        14. 8.4.1.14 FRS and Synchronization
        15. 8.4.1.15 T2P, Start-Up, and Power Management
        16. 8.4.1.16 Thermal Shutdown
        17. 8.4.1.17 Adapter ORing
        18. 8.4.1.18 PPD ORing Features
        19. 8.4.1.19 Using DEN to Disable PoE
        20. 8.4.1.20 ORing Challenges
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Input Bridges and Schottky Diodes
        2. 9.2.2.2  Protection, D1
        3. 9.2.2.3  Capacitor, C1
        4. 9.2.2.4  Detection Resistor, RDEN
        5. 9.2.2.5  Classification Resistor, RCLS
        6. 9.2.2.6  Dead Time Resistor, RDT
        7. 9.2.2.7  Switching Transformer Considerations and RVC
        8. 9.2.2.8  Special Switching MOSFET Considerations
        9. 9.2.2.9  Thermal Considerations and OTSD
        10. 9.2.2.10 APD Pin Divider Network, RAPD1, RAPD2
        11. 9.2.2.11 PPD Pin Divider Network, RPPD1, RPPD2
        12. 9.2.2.12 Setting Frequency (RFRS) and Synchronization
        13. 9.2.2.13 Current Slope Compensation
        14. 9.2.2.14 Blanking Period, RBLNK
        15. 9.2.2.15 Estimating Bias Supply Requirements and CVC
        16. 9.2.2.16 T2P Pin Interface
        17. 9.2.2.17 Advanced ORing Techniques
        18. 9.2.2.18 Soft Start
        19. 9.2.2.19 Frequency Dithering for Conducted Emissions Control
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 ESD
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

ORing Challenges

Preference of one power source presents a number of challenges. Combinations of adapter output voltage (nominal and tolerance), power insertion point, and which source is preferred determine solution complexity. Several factors adding to the complexity are the natural high-voltage selection of diode ORing (the simplest method of combining sources), the current limit implicit in the PSE, and PD inrush and protection circuits (necessary for operation and reliability). Creating simple and seamless solutions is difficult if not impossible for many of the combinations. However, the TPS23754 device offers several built-in features that simplify some combinations.

Several examples will demonstrate the limitations inherent in ORing solutions. Diode ORing, a 48-V adapter with PoE (option 1), presents the problem that either source might be higher. A blocking switch would be required to assure which source was active. A second example is combining a 12-V adapter with PoE using option 2. The converter will draw approximately four times the current at 12 V from the adapter than it does from PoE at 48 V. Transition from adapter power to PoE may demand more current than can be supplied by the PSE. The converter must be turned off while CIN capacitance charges, with a subsequent converter restart at the higher voltage and lower input current. A third example is use of a 12-V adapter with ORing option 1. The PD hotswap would have to handle four times the current, and have 1/16 the resistance (be 16 times larger) to dissipate equal power. A fourth example is that MPS is lost when running from the adapter, causing the PSE to remove power from the PD. If AC power is then lost, the PD will stop operating until the PSE detects and powers the PD.