JAJSEO7I October   2008  – December 2017 TPS23754 , TPS23754-1 , TPS23756

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      TPS23754を使用する高効率コンバータ
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Electrical Characteristics: PoE and Control
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  APD
      2. 8.3.2  BLNK
      3. 8.3.3  CLS
      4. 8.3.4  Current Sense (CS)
      5. 8.3.5  Control (CTL)
      6. 8.3.6  Detection and Enable (DEN)
      7. 8.3.7  DT
      8. 8.3.8  Frequency and Synchronization (FRS)
      9. 8.3.9  GATE
      10. 8.3.10 GAT2
      11. 8.3.11 PPD
      12. 8.3.12 RTN, ARTN, COM
      13. 8.3.13 T2P
      14. 8.3.14 VB
      15. 8.3.15 VC
      16. 8.3.16 VDD
      17. 8.3.17 VDD1
      18. 8.3.18 VSS
      19. 8.3.19 PowerPAD
    4. 8.4 Device Functional Modes
      1. 8.4.1 PoE Overview
        1. 8.4.1.1  Threshold Voltages
        2. 8.4.1.2  PoE Start-Up Sequence
        3. 8.4.1.3  Detection
        4. 8.4.1.4  Hardware Classification
        5. 8.4.1.5  Inrush and Start-Up
        6. 8.4.1.6  Maintain Power Signature
        7. 8.4.1.7  Start-Up and Converter Operation
        8. 8.4.1.8  PD Hotswap Operation
        9. 8.4.1.9  Converter Controller Features
        10. 8.4.1.10 Bootstrap Topology
        11. 8.4.1.11 Current Slope Compensation and Current Limit
        12. 8.4.1.12 Blanking – RBLNK
        13. 8.4.1.13 Dead Time
        14. 8.4.1.14 FRS and Synchronization
        15. 8.4.1.15 T2P, Start-Up, and Power Management
        16. 8.4.1.16 Thermal Shutdown
        17. 8.4.1.17 Adapter ORing
        18. 8.4.1.18 PPD ORing Features
        19. 8.4.1.19 Using DEN to Disable PoE
        20. 8.4.1.20 ORing Challenges
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Input Bridges and Schottky Diodes
        2. 9.2.2.2  Protection, D1
        3. 9.2.2.3  Capacitor, C1
        4. 9.2.2.4  Detection Resistor, RDEN
        5. 9.2.2.5  Classification Resistor, RCLS
        6. 9.2.2.6  Dead Time Resistor, RDT
        7. 9.2.2.7  Switching Transformer Considerations and RVC
        8. 9.2.2.8  Special Switching MOSFET Considerations
        9. 9.2.2.9  Thermal Considerations and OTSD
        10. 9.2.2.10 APD Pin Divider Network, RAPD1, RAPD2
        11. 9.2.2.11 PPD Pin Divider Network, RPPD1, RPPD2
        12. 9.2.2.12 Setting Frequency (RFRS) and Synchronization
        13. 9.2.2.13 Current Slope Compensation
        14. 9.2.2.14 Blanking Period, RBLNK
        15. 9.2.2.15 Estimating Bias Supply Requirements and CVC
        16. 9.2.2.16 T2P Pin Interface
        17. 9.2.2.17 Advanced ORing Techniques
        18. 9.2.2.18 Soft Start
        19. 9.2.2.19 Frequency Dithering for Conducted Emissions Control
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 ESD
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Advanced ORing Techniques

See Advanced Adapter ORing Solutions using the TSP23753, TI document number SLVA306A for ORing applications that also work with the TPS23754 device. The material in sections Adapter ORing and Protection, D1 are important to consider as well. The following applications are unique to the TPS23754 device with the introduction of PPD.

Option 2 ORing with PoE acting as a hot backup is eased by connecting PPD to VDD per Figure 33. This PPD connection enables the class regulator even when APD is high. The R-Zener network (1.8 kΩ – 24 V) is the simplest circuit that will satisfy MPS requirements, keeping the PSE online. This network may be switched out when the APD is not powered with an optocoupler. This works best with a 48-V adapter and the APD-programmed threshold as high as possible. An example of an adapter priority application with smooth switchover between a 48-V adapter and PoE is shown on the right side of Figure 33. DAPD is used to reduce the effective APD hysteresis, allowing the PSE to power the load before VVDD1-VRTN falls too low and causes a hotswap foldback.

TPS23754 TPS23754-1 TPS23756 option2b_lvs885.gifFigure 33. Option 2 PoE Backup ORing

Option 1 ORing of a low voltage adapter (for example, 24 V) is possible by connecting a resistor divider to PPD as in Figure 34. When 1.55 V ≤ VPPD ≤ 8.3 V, the hotswap MOSFET is enabled, T2P is activated, and the class feature is disabled. The hotswap current limit is unaffected, limiting the available power. For example, the maximum input power from a 24-V adapter would be 19.3 W [(24 V – 0.6 V) × 0.825 A].

TPS23754 TPS23754-1 TPS23756 option1_lvs885.gifFigure 34. Low-Voltage Option 1 ORing