JAJSEW4C may 2017 – december 2021 AWR1642
PRODUCTION DATA
NO. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
1 | tc(TCK) | Cycle time TCK | 66.66 | ns | ||
1a | tw(TCKH) | Pulse duration TCK high (40% of tc) | 26.67 | ns | ||
1b | tw(TCKL) | Pulse duration TCK low(40% of tc) | 26.67 | ns | ||
3 | tsu(TDI-TCK) | Input setup time TDI valid to TCK high | 2.5 | ns | ||
tsu(TMS-TCK) | Input setup time TMS valid to TCK high | 2.5 | ns | |||
4 | th(TCK-TDI) | Input hold time TDI valid from TCK high | 18 | ns | ||
th(TCK-TMS) | Input hold time TMS valid from TCK high | 18 | ns |