JAJSEW4C may 2017 – december 2021 AWR1642
PRODUCTION DATA
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1 | tcyc(ETM) | Cycle time, TRACECLK period | 20 | ns | ||
2 | th(ETM) | Pulse Duration, TRACECLK High | 9 | ns | ||
3 | tl(ETM) | Pulse Duration, TRACECLK Low | 9 | ns | ||
4 | tr(ETM) | Clock and data rise time | 3.3 | ns | ||
5 | tf(ETM) | Clock and data fall time | 3.3 | ns | ||
6 | td(ETMTRACECLKH-ETMDATAV) | Delay time, ETM trace clock high to ETM data valid | 1 | 7 | ns | |
7 | td(ETMTRACECLKl-ETMDATAV) | Delay time, ETM trace clock low to ETM data valid | 1 | 7 | ns |