JAJSEY9E April 2005 – March 2018 DAC7811
PRODUCTION DATA.
There are many choices and many differences in selecting the proper operational amplifier for a multiplying DAC (MDAC). Making the analog signal out of the MDAC is one critical aspect. However, there are also other issues to take into account such as amplifier noise, input bias current, and offset voltage, as well as MDAC resolution and glitch energy. Table 4 and Table 5 suggest some suitable operational amplifiers for low power, fast settling, and high-speed applications. A greater selection of operational amplifiers can be found at www.ti.com/amplifier.
PRODUCT | TOTAL
SUPPLY VOLTAGE (V) (min) |
TOTAL
SUPPLY VOLTAGE (V) (max) |
IQ
PER CHANNEL (max) (mA) |
GBW
(typ) (MHz) |
SLEW
RATE (typ) (V/μs) |
OFFSET
DRIFT (typ) (μV/°C) |
IIB
(max) (pA) |
CMRR
(min) (dB) |
PACKAGE/
LEAD |
DESCRIPTION |
---|---|---|---|---|---|---|---|---|---|---|
LOW POWER | ||||||||||
OPA703 | 4 | 12 | 0.2 | 1 | 0.6 | 4 | 10 | 70 | SOT5-23, PDIP-8, SOIC-8 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier |
OPA735 | 2.7 | 12 | 0.75 | 1.6 | 1.5 | 0.01 | 200 | 115 | SOT5-23, SOIC-8 | 0.05μV/°C (max), Single-Supply CMOS Zero-Drift Series Operational Amplifier |
OPA344 | 2.7 | 5.5 | 0.25 | 1 | 1 | 2.5 | 10 | 80 | SOT5-23, PDIP-8, SOIC-8 | Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier Series |
OPA348 | 2.1 | 5.5 | 0.065 | 1 | 0.5 | 2 | 10 | 70 | SC5-70, SOT5-23, SOIC-8 | 1MHz, 45μA, Rail-to-Rail I/O, Single Op Amp |
OPA277 | 4 | 36 | 0.825 | 1 | 0.8 | 0.1 | 1000 | 130 | PDIP-8, SOIC-8,
SON-8 |
High Precision Operational Amplifiers |
FAST SETTLING | ||||||||||
OPA350 | 2.7 | 5.5 | 7.5 | 38 | 22 | 4 | 10 | 76 | MSOP-8, PDIP-8, SOIC-8 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier Series |
OPA727 | 4 | 12 | 6.5 | 20 | 30 | 0.6 | 500 | 86 | MSOP-8, SON-8 | e-trim 20MHz, High Precision CMOS Operational Amplifier |
OPA227 | 5 | 36 | 3.8 | 8 | 2.3 | 0.1 | 10000 | 120 | PDIP-8, SOIC-8 | High Precision, Low Noise Operational Amplifiers |
PRODUCT | SUPPLY
VOLTAGE (V) |
GBW
PRODUCT (MHz) |
VOLTAGE
NOISE nV/√Hz |
GBW
(typ) (MHz) |
SLEW
RATE (V/μs) |
VOS
(typ) (μV) |
VOS
(max) (μV) |
CMRR
(min) (dB) |
PACKAGE/
LEAD |
DESCRIPTION |
---|---|---|---|---|---|---|---|---|---|---|
SINGLE CHANNEL | ||||||||||
THS4281 | ±2.7 to ±15 | 38 | 12.5 | 35 | 500 | 3500 | 500 | 1000 | SOT5-23, MSOP-8,
SOIC-8 |
Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier |
THS4031 | ±4.5 to ±16.5 | 200 | 1.6 | 100 | 500 | 3000 | 3000 | 8000 | CDIP-8, MSOP-8, SOIC-8 | 100-MHz Low Noise Voltage-Feedback Amplifier |
THS4631 | ±4.5 to ±16.5 | 210 | 7 | 900 | 260 | 2000 | 50pA | 2 | SOIC-8, MSOP-8 | High Speed FET-Input Operational Amplifier |
OPA656 | ±4 to ±6 | 230 | 7 | 290 | 250 | 2600 | 2pA | 5pA | SOIC-8, SOT5-23 | Wideband, Unity Gain Stable FET-Input Operational Amplifier |
OPA820 | ±2.5 to ±6 | 280 | 2.5 | 240 | 200 | 1200 | 900 | 23,000 | SOIC-8, SOT5-23 | Unity Gain Stable, Low Noise, Voltage Feedback Operational Amplifier |
DUAL CHANNEL | ||||||||||
THS4032 | ±4.5 to ±16.5 | 200 | 1.6 | 100 | 500 | 3000 | 3000 | 8000 | SOIC-8, MSOP-8 | 100-MHz Low Noise Voltage-Feedback Amplifier, Dual |
OPA2822 | ±2 to ±6.3 | 220 | 2 | 170 | 200 | 1200 | 9600 | 12000 | SOIC-8, MSOP-8 | SpeedPlus Dual Wideband, Low-Noise Operational Amplifier |