JAJSF66B april 2018 – february 2023 TPS62147 , TPS62148
PRODUCTION DATA
For most applications, 10 µF nominal is sufficient and is recommended, though a larger value reduces input current ripple further. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. A low ESR multilayer ceramic capacitor (MLCC) is recommended for best filtering and must be placed between VIN and GND as close as possible to those pins.
| TYPE | NOMINAL CAPACITANCE [µF] | VOLTAGE RATING [V] | SIZE | MANUFACTURER(1) |
|---|---|---|---|---|
| TMK212BBJ106MG-T | 10 | 25 | 0805 | Taiyo Yuden |
| EMK212BBJ226MG-T | 22 | 16 | 0805 | Taiyo Yuden |