JAJSFD5D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | FORCE_VINDPM | R/W | by Software | VINDPM Threshold Setting Method 0 – Run Relative VINDPM Threshold (default) 1 – Run Absolute VINDPM Threshold | |
| 6 | VINDPM[6] | R/W | by Software | 6400mV | Absolute VINDPM Threshold Offset: 2.6V Range: 3.9V (0001101) – 15.3V (1111111) Default: 4.4V (0010010) Note: Value < 0001101 is clamped to 3.9V (0001101) Register is read only when FORCE_VINDPM=0 and can be written by internal control based on relative VINDPM threshold setting Register can be read/write when FORCE_VINDPM = 1 |
| 5 | VINDPM[5] | R/W | by Software | 3200mV | |
| 4 | VINDPM[4] | R/W | by Software | 1600mV | |
| 3 | VINDPM[3] | R/W | by Software | 800mV | |
| 2 | VINDPM[2] | R/W | by Software | 400mV | |
| 1 | VINDPM[1] | R/W | by Software | 200mV | |
| 0 | VINDPM[0] | R/W | by Software | 100mV | |