JAJSFD5D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
All transactions begin with a START (S) and can be terminated by a STOP (P). A HIGH to LOW transition on the SDA line while SCl is HIGH defines a START condition. A LOW to HIGH transition on the SDA line when the SCL is HIGH defines a STOP condition.
START and STOP conditions are always generated by the host. The bus is considered busy after the START condition, and free after the STOP condition.
Figure 9-10 START and STOP conditions