JAJSFH1J November 2010 – September 2021 TMS320F28062 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO (I/O and Flash) with respect to VSS | –0.3 | 4.6 | V |
| VDD with respect to VSS | –0.3 | 2.5 | ||
| Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| VIN (X1) | –0.3 | 2.5 | ||
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | Digital input (per pin), IIK (VIN < VSS or VIN > VDDIO)(1) | –20 | 20 | mA |
| Analog input (per
pin), IIKANALOG
(VIN < VSSA or VIN > VDDA) |
–20 | 20 | ||
| Total for all
inputs, IIKTOTAL
(VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
| Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
| Junction temperature(2) | TJ | –40 | 150 | °C |
| Storage temperature(2) | Tstg | –65 | 150 | °C |