JAJSFM3E February 2015 – June 2018 LMH1218
PRODUCTION DATA.
After power up or register reset write the initialization sequences in Table 10.
| DESCRIPTION | ADDRESS [Hex] | VALUE [Hex] |
|---|---|---|
| Enable Channel Registers | 0xFF | 0x04 |
| Enable Full Temperature Range | 0x16 | 0x25 |
| Initialize CDR State Machine Control | 0x3E | 0x00 |
| 0x55 | 0x02 | |
| 0x6A | 0x00 | |
| Restore media CTLE setting(1) | 0x03 | xx |
| Reset CDR | 0x0A | 0x5C |
| Release Reset | 0x0A | 0x50 |