JAJSFM6A June 2018 – October 2018 ISO224
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr, tf | Rise time, fall time | ISO224B on OUTP, OUTN | 1.5 | µs | ||
| ISO224A on OUTP, OUTN | 2 | µs | ||||
| IN to OUTP, OUTN signal delay (50% – 10%) | ISO224B, unfiltered output, see Figure 1 | 1.5 | 2 | µs | ||
| ISO224A, unfiltered output, see Figure 1 | 1.9 | 2.9 | ||||
| IN to OUTP, OUTN signal delay (50% – 50%) | ISO224B, unfiltered output, see Figure 1 | 2.2 | 2.7 | µs | ||
| ISO224A, unfiltered output, see Figure 1 | 2.8 | 3.8 | ||||
| IN to OUTP, OUTN signal delay (50% – 90%) | ISO224B, unfiltered output, see Figure 1 | 3 | 3.5 | µs | ||
| ISO224A, unfiltered output, see Figure 1 | 3.8 | 4.8 | ||||
| tAS | Analog startup time | VDD1 step to 4.5 V with VDD2 ≥ 4.5 V,
to OUTP, OUTN valid, 0.1% settling |
250 | µs | ||
Figure 1. Delay Time Test Waveforms