JAJSFO3D June 2018 – June 2021 AMC1302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VDD1 = VDD2 = 5.5 V | 99 | mW |
| PD1 | Maximum power dissipation (high-side) | VDD1 = 3.6 V | 31 | mW |
| VDD1 = 5.5 V | 54 | |||
| PD2 | Maximum power dissipation (low-side) | VDD2 = 3.6 V | 26 | mW |
| VDD2 = 5.5 V | 45 | |||