JAJSFP9B July 2018 – June 2021 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE(1) | ||||||
Resolution | DAC81416 | 16 | Bits | |||
DAC71416 | 14 | |||||
DAC61416 | 12 | |||||
INL | Integral nonlinearity | DAC81416, all ranges, except 0 V to 40 V and ±2.5 V | –1 | ±0.5 | 1 | LSB |
DAC81416, 0 V to 40 V and ±2.5-V ranges | –2 | ±1 | 2 | |||
DAC71416, all ranges | –1 | ±0.5 | 1 | |||
DAC61416, all ranges | –1 | ±0.5 | 1 | |||
DNL | Differential nonlinearity | DAC81416, specified 16-bit monotonic | –1 | ±0.5 | 1 | LSB |
DAC71416, specified 14-bit monotonic | –1 | ±0.5 | 1 | |||
DAC61416, specified 12-bit monotonic | –1 | ±0.5 | 1 | |||
TUE | Total unadjusted error | All ranges, except ±2.5 V | –0.1 | ±0.01 | 0.1 | %FSR |
±2.5-V range | –0.2 | ±0.02 | 0.2 | |||
Unipolar offset error | All unipolar ranges | –0.03 | ±0.015 | 0.03 | %FSR | |
Unipolar zero-code error | All unipolar ranges | 0 | 0.04 | 0.1 | %FSR | |
Bipolar zero error | All bipolar ranges | –0.2 | ±0.02 | 0.2 | %FSR | |
Full-scale error | All ranges | –0.2 | ±0.075 | 0.2 | %FSR | |
Gain error | All ranges, except ±2.5 V | –0.1 | ±0.02 | 0.1 | %FSR | |
±2.5-V range | –0.2 | ±0.02 | 0.2 | |||
Unipolar offset error drift | All unipolar ranges | ±2 | ppm of FSR/°C | |||
Bipolar zero error drift | All bipolar ranges | ±2 | ppm of FSR/°C | |||
Gain error drift | All ranges | ±2 | ppm of FSR/°C | |||
Output voltage drift over time | TA = 40°C, full-scale code, 1900 hours | 5 | ppm of FSR | |||
DIFFERENTIAL MODE PERFORMANCE(1) | ||||||
TUE | Total unadjusted error | All ranges | –0.1 | ±0.01 | 0.1 | %FSR |
±2.5-V range | –0.2 | ±0.02 | 0.2 | |||
Common-mode error | All bipolar ranges, midscale code | –0.1 | ±0.01 | 0.1 | %FSR | |
OUTPUT CHARACTERISTICS | ||||||
Output voltage headroom | To VSS and VCC
(–10 mA ≤ IOUT ≤ 10 mA) |
1 | V | |||
To VSS and VCC
(–15 mA ≤ IOUT ≤ 15 mA) |
1.5 | |||||
Short-circuit current(2) | Full-scale output shorted to VSS | 40 | mA | |||
Zero-scale output shorted to VCC | 40 | |||||
Load regulation | Midscale code, –15 mA ≤ IOUT ≤ 15 mA | 70 | μV/mA | |||
Maximum capacitive load(3) | RLOAD = open | 0 | 1 | nF | ||
DC output impedance | Midscale code | 0.05 | Ω | |||
Full-scale code | 40 | |||||
DYNAMIC PERFORMANCE | ||||||
Output voltage settling time | ¼ to ¾ scale and ¾ to ¼ scale settling time to ±1 LSB, ±10-V range, RL = 5 kΩ, CL = 200 pF |
12 | µs | |||
Slew rate | 0-V to 5-V range | 1 | V/µs | |||
All other output ranges | 4 | |||||
Power-on glitch magnitude | Power-down to active DAC output, ±20 V range, midscale code, RL = 5 kΩ, CL = 200 pF |
0.3 | V | |||
Output noise | 0.1 Hz to 10 Hz, midscale code, 0-V to 5-V range |
15 | µVpp | |||
Output noise density | 1 kHz, midscale code, 0-V to 5-V range | 78 | nV/Hz | |||
PSRR-AC | Power supply ac rejection ratio | Midscale code, frequency = 60 Hz, amplitude = 200 mVpp superimposed on VDD, VCC or VSS | 1 | LSB/V | ||
PSRR-DC | Power supply dc rejection ratio | Midscale code, VDD = 5 V ± 5%, VCC = 20 V, VSS = –20 V |
1 | LSB/V | ||
Midscale code, VDD = 5 V, VCC = 20 V ± 5%, VSS = –20 V |
1 | |||||
Midscale code, VDD = 5 V, VCC = 20 V, VSS = –20 V ± 5% |
1 | |||||
Code change glitch impulse | 1-LSB change around major carrier, 0-V to 5-V range |
4 | nV-s | |||
Channel-to-channel ac crosstalk | 0-V to 5-V range, measured channel at midscale, full-scale swing on all other channels | 4 | nV-s | |||
Channel-to-channel dc crosstalk | 0-V to 5-V range, measured channel at midscale, all other channels at full-scale | 0.25 | LSB | |||
Digital feedthrough | 0-V to 5-V range, midscale code, fSCLK = 1 MHz |
1 | nV-s | |||
EXTERNAL REFERENCE INPUT | ||||||
VREFIN | Reference input voltage range | To VREFGND | 2.49 | 2.5 | 2.51 | V |
Reference input current | 50 | µA | ||||
Reference input impedance | 50 | kΩ | ||||
Reference input capacitance | 20 | pF | ||||
INTERNAL REFERENCE | ||||||
VREFOUT | Reference output voltage range | TA = 25°C | 2.4975 | 2.5025 | V | |
Reference output drift | 5 | 15 | ppm/°C | |||
Reference output impedance | 0.1 | Ω | ||||
Reference output noise | 0.1 Hz to 10 Hz | 12 | µVpp | |||
Reference output noise density | 10 kHz, REFLOAD = 10 nF | 150 | nV/Hz | |||
Reference load current | 5 | mA | ||||
Reference load regulation | Source | 80 | µV/mA | |||
Reference line regulation | 20 | µV/V | ||||
Reference output drift over time | TA = 25°C, 1900 hours | 250 | µV | |||
Reference thermal hysteresis | First cycle | ±700 | µV | |||
Additional cycle | ±50 | |||||
DIGITAL INPUTS AND OUTPUTS | ||||||
VIH | High-level input voltage | 0.7 × VIO | V | |||
VIL | Low-level input voltage | 0.3 × VIO | V | |||
Input current | ±2 | µA | ||||
Input pin capacitance | 2 | pF | ||||
VOH | High-level output voltage | IOH = 0.2 mA | VIO – 0.2 | V | ||
VOL | Low-level output voltage | IOL = 0.2 mA | 0.4 | V | ||
Output pin capacitance | 5 | pF | ||||
ALARM OUTPUT | ||||||
Output pin capacitance | 5 | pF | ||||
VOL | Low-level output voltage | ILOAD = –0.2 mA | 0.4 | V | ||
TEMPERATURE OUTPUT | ||||||
VTEMPOUT,0C | Output voltage offset at 0℃ | 1.34 | V | |||
Sensor gain | –4 | mV/°C | ||||
POWER REQUIREMENTS | ||||||
IDD | VDD supply current | Active mode, internal reference enabled, full-scale code, ±20 V output range, SPI static | 0.05 | 0.5 | mA | |
Active mode, internal reference disabled, full-scale code, ±20 V output range, SPI static | 0.05 | 0.5 | mA | |||
Power-down mode | 0.05 | 0.5 | mA | |||
IAA | VAA supply current | Active mode, internal reference enabled, full-scale code, ±20 V output range, SPI static | 20 | 30 | mA | |
Active mode, internal reference disabled, full-scale code, ±20 V output range, SPI static | 18 | 28 | mA | |||
Power-down mode | 2 | 85 | µA | |||
ICC | VCC supply current | Active mode, internal reference enabled, full-scale code, ±20 V output range, SPI static | 10 | 25 | mA | |
Active mode, internal reference disabled, full-scale code, ±20 V output range, SPI static | 10 | 25 | mA | |||
Power-down mode | 10 | 30 | µA | |||
ISS | VSS supply current | Active mode, internal reference enabled, full-scale code, ±20 V output range, SPI static | –15 | –10 | mA | |
Active mode, internal reference disabled, full-scale code, ±20 V output range, SPI static | –15 | –10 | mA | |||
Power-down mode | –30 | –10 | µA | |||
IIO | VIO supply current | SCLK and SDI toggling at 50 MHz | 350 | 500 | µA |