JAJSG09F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
Figure 6-3 shows the port diagram. Table 6-19 summarizes the selection of pin function.
Figure 6-3 Port P2 (P2.3 to P2.7) Input/Output With Schmitt Trigger | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | ||
|---|---|---|---|---|---|
| P2DIR.x | P2SELx | ANALOG FUNCTION | |||
| P2.3 | 3 | P2.3 (I/O) | I: 0; O: 1 | 00 | 0 |
| P2.4/UCA1CLK | 4 | P2.4 (I/O) | I: 0; O: 1 | 00 | 0 |
| UCA1CLK | X | 01 | 0 | ||
| P2.5/UCA1RXD/ UCA1SOMI | 5 | P2.5 (I/O) | I: 0; O: 1 | 00 | 0 |
| UCA1RXD/UCA1SOMI | X | 01 | 0 | ||
| P2.6/UCA1TXD/ UCA1SIMO | 6 | P2.6 (I/O) | I: 0; O: 1 | 00 | 0 |
| UCA1TXD/'UCA1SIMO | X | 01 | 0 | ||
| P2.7 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 | 0 |