JAJSG09F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
Table 6-23 summarizes the memory map of the device.
| ACCESS | MSP430FR2433 | ||
|---|---|---|---|
| Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Read/Write
(Optional Write Protect)(1) |
15KB
FFFFh to FF80h FFFFh to C400h |
|
| RAM | Read/Write | 4KB
2FFFh to 2000h |
|
| Information Memory (FRAM) | Read/Write
(Optional Write Protect)(2) |
512 bytes
19FFh to 1800h |
|
| Bootstrap loader (BSL1) Memory (ROM) | Read only | 2KB
17FFh to 1000h |
|
| Bootstrap loader (BSL2) Memory (ROM) | Read only | 1KB
FFFFFh to FFC00h |
|
| Peripherals | Read/Write | 4KB
0FFFh to 0000h |
|