JAJSG21D August 2019 – March 2025 TCAN1044-Q1
PRODUCTION DATA
Figure 7-1 ICC Test Circuit
Figure 7-2 Driver Test Circuit and Measurement
Figure 7-3 Receiver Test Circuit and Measurement| Input (See Figure 7-3) | Output | |||
|---|---|---|---|---|
| VCANH | VCANL | |VID| | RXD | |
| -11.5V | -12.5V | 1000mV | Low | VOL |
| 12.5V | 11.5V | 1000mV | ||
| -8.55V | -9.45V | 900mV | ||
| 9.45 V | 8.55V | 900mV | ||
| -8.75V | -9.25V | 500mV | High | VOH |
| 9.25V | 8.75V | 500mV | ||
| -11.8 V | -12.2V | 400mV | ||
| 12.2V | 11.8V | 400mV | ||
| Open | Open | X | ||
Figure 7-4 Transmitter and Receiver Timing Test Circuit and
Measurement
Figure 7-5 tMODE Test Circuit and
Measurement
Figure 7-6 TXD
Dominant Timeout Test Circuit and
Measurement
Figure 7-7 Driver Short-Circuit Current Test and
Measurement