JAJSG21D August 2019 – March 2025 TCAN1044-Q1
PRODUCTION DATA
The TCAN1044-Q1 has two main operating modes: normal mode and standby mode. Operating mode selection is made by applying a high or low level to the STB pin on the TCAN1044-Q1.
| STB | Device Mode | Driver | Receiver | RXD Pin |
|---|---|---|---|---|
| High | Low current standby mode with bus wake-up | Disabled | Low-power receiver and bus monitor enable | High (recessive) until valid WUP is received See Section 8.4.3.1 |
| Low | Normal Mode | Enabled | Enabled | Mirrors bus state |