JAJSGA2G September 2018 – June 2024 TPS2663
PRODUCTION DATA
The devices feature an open drain Power good (PGOOD) indicator output. PGOOD can be used for enable and disable of the downstream loads like DC-DC converters. Connect a resistor ladder network from VOUT, PGTH and GND to set the PGOOD threshold level. PGOOD goes high when the internal FET gate is enhanced and V(PGTH) is above V(PGTHR). PGOOD goes low when V(PGTH) goes below V(PGTHF). There is a deglitch of tPGOODR, 1.2 ms (typical) at the rising edge and tPGOODR, 2.1 μs (typical) deglitch on the falling edge of PGOOD indication. PGOOD is a rated for 60 V and can be pulled to IN_SYS or OUT through a resistor. PGTH can be used for setting downstream supply UVLO levels and PGOOD as enable and disable control.