JAJSGG5D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
A typical application for the TPS3703-Q1 is shown in Figure 9-6. The TPS3703-Q1 is used to monitor two PMIC voltage rails that powers the core and I/O voltage of the microcontroller that requires accurate reset delay and voltage supervision. Reference design TIDA-050008 is an ADAS power reference that focuses on improved voltage supervision. It utilizes the TPS3703-Q1 to monitor the core voltage rail of a MCU similar to the circuit below.
Figure 9-6 Two TPS3703-Q1 Monitoring Two Microcontroller Power Rails