JAJSGQ5A December 2018 – December 2021 OPT3004
PRODMIX
Figure 6-1 DNP Package, 6-Pin USON, Top
View| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VDD | Power | Device power. Connect to a 1.6-V to 3.6-V supply. |
| 2 | ADDR | Digital input | Address pin. This pin sets the LSBs of the I2C address. |
| 3 | GND | Power | Ground |
| 4 | SCL | Digital input | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
| 5 | INT | Digital output | Interrupt output open-drain. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
| 6 | SDA | Digital I/O | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
Figure 6-2 DTS Package, 8-Pin SOT-5X3,
Top View| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VDD | Power | Device power. Connect to a 1.6-V to 3.6-V supply. |
| 2 | ADDR | Digital input | Address pin. This pin sets the LSBs of the I2C address. |
| 3 | NC | No Connection | No Connection |
| 4 | GND | Power | Ground |
| 5 | SCL | Digital input | I2C clock. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
| 6 | NC | No Connection | No Connection |
| 7 | INT | Digital output | Interrupt output open-drain. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |
| 8 | SDA | Digital I/O | I2C data. Connect with a 10-kΩ resistor to a 1.6-V to 5.5-V supply. |