JAJSGQ5A December 2018 – December 2021 OPT3004
PRODMIX
After completing the electrical design, the next task is the optomechanical design. Design a product case that includes a window to transmit the light from outside the product to the sensor, as shown in Figure 9-2. Design the window width and window height to give a ±45° field of view. A rigorous design of the field of view takes into account the location of the sensor area, as shown in Figure 9-2. The OPT3004 active sensor area is centered along one axis of the package top view, but has a minor offset on the other axis of the top view. Window sizing and placement is discussed in more rigorous detail in OPT3001: Ambient Light Sensor Application Guide.
Figure 9-2 Product Case and Window Over the OPT3004