JAJSGQ8C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
nRST: Float
nRST: Float
The TLIN2441-Q1 has three functional modes of operation: normal, sleep, and standby. The next sections describes these modes as well as how the device moves between the different modes. Figure 9-7 graphically shows the relationship while Table 9-1 shows the state of pins.
| Mode | RXD | LIN BUS Termination | Transmitter | Watchdog | SPI Pins | nINT Pin | nRST/ nWDR Pin | WAKE Pin | LIMP | Comment |
|---|---|---|---|---|---|---|---|---|---|---|
| Sleep | Floating | Weak current pull-up | Off | Off | Off | On | Floating | On | Off | nRST is internally connected to the LDO output which in sleep mode is off |
| Standby | Low | 45 kΩ (typical) | Off | Off | On | On | On | On | Previous state prior to entering STBY | wake-up event detected, waiting on processors to set EN |
| Normal | LIN Bus Data | 45 kΩ (typical) | On | On | On | On | On | On | Off but can be active | LIN transmission up to 20 kbps |
| TSD Off | NA | Floating | 45 kΩ (typical) | Off | On | On | Floating | On | Off | nRST is floating but if OVCC is reached this value may show up on nRST pin |
| Failsafe | Floating | Weak current pull-up | Off | Off | Off | On | Floating | On | On | Failsafe mode is sleep mode with LIMP on |
| Mode | EN | RXD | LIN BUS Termination | Transmitter | Watchdog | nRST Pin | WAKE Pin | LIMP | Comment |
|---|---|---|---|---|---|---|---|---|---|
| Sleep | Low | Floating | Weak current pull-up | Off | Off | Floating | On | Off | nRST is internally connected to the LDO output which in sleep mode is off |
| Standby | Low | Low | 45 kΩ (typical) | Off | Off | On | On | Previous state prior to entering STBY | Wake-up event detected, waiting on processors to set EN |
| Normal | High | LIN Bus Data | 45 kΩ (typical) | On | On | On | On | Off but can be active | LIN transmission up to 20 kbps |
| TSD Off | NA | Floating | 45 kΩ (typical) | Off | Off | Floating | On | Off | nRST is floating but if OVCC is reached this value may show up on nRST pin |
Figure 9-7 State Diagram with Failsafe