JAJSGT9H April 2010 – December 2024 DLP5500
PRODUCTION DATA
The DLP5500 (0.55-inch XGA DMD) is controlled by the DLPC200 contoller in conjunction with the DLPA200 driver. This combination can be used for a number of applications from 3D printers to microscopes.
The most common application is for 3D structured light measurement applications. In this application, patterns (binary, grayscale, or even full color) are projected onto the target and the distortion of the patterns are recorded by an imaging device to extract 3D (x, y, z) surface information.