JAJSH00D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
| FUNCTION | SIGNAL NAME | PIN NUMBER | ACCEPTABLE PRACTICE(1) | PREFERRED PRACTICE(1) |
|---|---|---|---|---|
| GPIO | DIO_n |
5–12 14–21 26–32 36–43 |
NC or GND | NC |
| 32.768-kHz crystal | X32K_Q1 | 3 | NC or GND | NC |
| X32K_Q2 | 4 | |||
| DC/DC converter(2) | DCDC_SW | 33 | NC | NC |
| VDDS_DCDC | 34 | VDDS (GND)3 | VDDS (GND)3 | |
| 48-MHz crystal | X48M_N | 46 | NC | NC |
| X48M_P | 47 | NC | NC |