JAJSH00D February 2019 – February 2021 CC2652RB
PRODUCTION DATA


Table 8-1 shows typical TX current and output power for different output power settings.
| CC2652RB at 2.44 GHz, VDDS = 3.0 V (Measured on CC26x2RBEM-7ID) | |||
|---|---|---|---|
| txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
| 0x7217 | 5 | 5.3 | 10.1 |
| 0x4E63 | 4 | 4.2 | 9.5 |
| 0x385D | 3 | 3.1 | 9 |
| 0x3259 | 2 | 2.1 | 8.5 |
| 0x2856 | 1 | 1.2 | 8.2 |
| 0x2853 | 0 | 0.1 | 7.8 |
| 0x12D6 | -5 | -5.0 | 6.7 |
| 0x0ACF | -10 | -9.6 | 6.1 |
| 0x06CA | -15 | -14.8 | 5.6 |
| 0x04C6 | -21 | -21.2 | 5.3 |