JAJSH12B November   2014  – August 2019 DS90UH929-Q1

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      アプリケーション図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  DC Electrical Characteristics
    6. 7.6  AC Electrical Characteristics
    7. 7.7  DC And AC Serial Control Bus Characteristics
    8. 7.8  Recommended Timing for the Serial Control Bus
    9. 7.9  Timing Diagrams
    10. 7.10 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  High-Definition Multimedia Interface (HDMI)
        1. 8.3.1.1 HDMI Receive Controller
      2. 8.3.2  Transition Minimized Differential Signaling
      3. 8.3.3  Enhanced Display Data Channel
      4. 8.3.4  Extended Display Identification Data (EDID)
        1. 8.3.4.1 External Local EDID (EEPROM)
        2. 8.3.4.2 Internal EDID (SRAM)
        3. 8.3.4.3 External Remote EDID
        4. 8.3.4.4 Internal Pre-Programmed EDID
      5. 8.3.5  Consumer Electronics Control (CEC)
      6. 8.3.6  +5-V Power Signal
      7. 8.3.7  Hot Plug Detect (HPD)
      8. 8.3.8  High-Speed Forward Channel Data Transfer
      9. 8.3.9  Back Channel Data Transfer
      10. 8.3.10 Power Down (PDB)
      11. 8.3.11 Serial Link Fault Detect
      12. 8.3.12 Interrupt Pin (INTB)
      13. 8.3.13 Remote Interrupt Pin (REM_INTB)
      14. 8.3.14 General-Purpose I/O
        1. 8.3.14.1 GPIO[3:0] Configuration
        2. 8.3.14.2 GPIO_REG[8:5] Configuration
      15. 8.3.15 Backward Compatibility
      16. 8.3.16 Audio Modes
        1. 8.3.16.1 HDMI Audio
        2. 8.3.16.2 DVI I2S Audio Interface
          1. 8.3.16.2.1 I2S Transport Modes
          2. 8.3.16.2.2 I2S Repeater
        3. 8.3.16.3 AUX Audio Channel
        4. 8.3.16.4 TDM Audio Interface
      17. 8.3.17 HDCP
        1. 8.3.17.1 HDCP I2S Audio Encryption
      18. 8.3.18 Built-In Self Test (BIST)
        1. 8.3.18.1 BIST Configuration And Status
        2. 8.3.18.2 Forward Channel and Back Channel Error Checking
      19. 8.3.19 Internal Pattern Generation
        1. 8.3.19.1 Pattern Options
        2. 8.3.19.2 Color Modes
        3. 8.3.19.3 Video Timing Modes
        4. 8.3.19.4 External Timing
        5. 8.3.19.5 Pattern Inversion
        6. 8.3.19.6 Auto Scrolling
        7. 8.3.19.7 Additional Features
      20. 8.3.20 Spread Spectrum Clock Tolerance
    4. 8.4 Device Functional Modes
      1. 8.4.1 Mode Select Configuration Settings (MODE_SEL[1:0])
      2. 8.4.2 FPD-Link III Single Link Operation
      3. 8.4.3 Frequency Detection Circuit May Reset the FPD-Link III PLL During a Temperature Ramp
    5. 8.5 Programming
      1. 8.5.1 Serial Control Bus
      2. 8.5.2 Multi-Master Arbitration Support
      3. 8.5.3 I2C Restrictions on Multi-Master Operation
      4. 8.5.4 Multi-Master Access to Device Registers for Newer FPD-Link III Devices
      5. 8.5.5 Multi-Master Access to Device Registers for Older FPD-Link III Devices
      6. 8.5.6 Restrictions on Control Channel Direction for Multi-Master Operation
    6. 8.6 Register Maps
  9. 9 Application and Implementation
    1. 9.1 Applications Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 High-Speed Interconnect Guidelines
      3. 9.2.3 Application Curves
        1. 9.2.3.1 Application Performance Plots
  10. 10Power Supply Recommendations
    1. 10.1 Power-Up Requirements and PDB Pin
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Recommended Operating Conditions

MIN NOM MAX UNIT
VDD11 Supply Voltage 1.045 1.1 1.155 V
VDD18 Supply Voltage 1.71 1.8 1.89 V
VDDIO LVCMOS Supply Voltage 1.71 1.8 1.89 V
VDDI2C, 1.8-V Operation 1.71 1.8 1.89 V
VDDI2C, 3.3-V Operation 3.135 3.3 3.465 V
HDMI Termination (VTERM), DC-coupled 3.135 3.3 3.465 V
HDMI Termination (VTERM), AC-coupled 1.71 1.8 1.89 V
VRX_5V HDMI Detect Voltage 4.25 5 5.25 V
TA Operating Free Air Temperature −40 25 105 °C
TCLH1 Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
–40°C ≤ starting ambient temperature (Ts) < 0°C.(1)
TS 80 °C
TCLH2 Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
0°C ≤ starting ambient temperature (Ts) ≤ 105°C.(1)
TS 105 °C
TCHL1 Allowable ending ambient temperature for continuous PLL lock when ambient temperature is falling under the following condition:
45°C < starting ambient temperature (Ts) ≤ 105°C.(1)
25 TS °C
TCHL2 Allowable ending ambient temperature for continuous PLL lock when ambient temperature is falling under the following condition:
–20°C ≤ starting ambient temperature (Ts) ≤ 45°C. (1)
TS − 20 TS °C
TMDS Frequency 25 96 MHz
The input and output PLLs are calibrated at the ambient start up temperature (TS) when the device is powered on or when reset using the PDB pin. The PLLs will stay locked up to the specified ending temperature. A more detailed description can be found in “Handling System Temperature Ramps on the DS90Ux949, DS90Ux929 and DS90Ux947”.