JAJSH12B November 2014 – August 2019 DS90UH929-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH,I2C | Input High Level, I2C | SDA and SCL, VDDI2C = 1.8 V | 0.7 ×
VDDI2C |
V | ||
| SDA and SCL, VDDI2C = 3.3 V | 0.7 ×
VDDI2C |
V | ||||
| VIL,I2C | Input Low Level Voltage, I2C | SDA and SCL, VDDI2C = 1.8 V | 0.3 ×
VDDI2C |
V | ||
| SDA and SCL, VDDI2C = 3.3 V | 0.3 ×
VDDI2C |
V | ||||
| VHY | Input Hysteresis, I2C | SDA and SCL, VDDI2C = 1.8 V or 3.3 V | >50 | mV | ||
| VOL,I2C | Output Low Level, I2C | SDA and SCL, VDDI2C = 1.8-V, Fast-Mode, 3-mA Sink Current | GND | 0.2 × VDDI2C | V | |
| SDA and SCL, VDDI2C = 3.3-V, 3-mA Sink Current | GND | 0.4 | V | |||
| IIN,I2C | Input Current, I2C | SDA and SCL, VDDI2C = 0 V | -800 | -600 | µA | |
| SDA and SCL, VDDI2C = VDD18 or VDD33 | -10 | 10 | µA | |||
| CIN,I2C | Input Capacitance, I2C | SDA and SCL | 5 | pF | ||