JAJSH22C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | 2 V | 55 | ns | ||
| 3 V | 45 | |||||
| tSTE,LAG | STE lag time, Last clock to STE inactive | 2 V | 20 | ns | ||
| 3 V | 20 | |||||
| tSTE,ACC | STE access time, STE active to SOMI data out | 2 V | 65 | ns | ||
| 3 V | 40 | |||||
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | 2 V | 40 | ns | ||
| 3 V | 35 | |||||
| tSU,SI | SIMO input data setup time | 2 V | 15 | ns | ||
| 3 V | 6 | |||||
| tHD,SI | SIMO input data hold time | 2 V | 12 | ns | ||
| 3 V | 12 | |||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF |
2 V | 71 | ns | |
| 3 V | 42 | |||||
| tHD,SO | SOMI output data hold time (3) | CL = 20 pF | 2 V | 5 | ns | |
| 3 V | 5 | |||||
Figure 8-15 SPI Slave Mode, CKPH = 0
Figure 8-16 SPI Slave Mode, CKPH = 1